Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Mechanical switches - square version
Switches 6A 230VAC
Switches 6A 230VAC
Switches 6A 230VAC
Switches 6 AX - 230 V~
Switches 10 AX - 230 V~
Switches 20 AX - 230 V~
Switch 25 A - 230 V~
Switches 32 A - 230 V~
Switches 40 A - 230 V~
Switches 10A 230VAC
Switches 16A 230VAC
Switches 20A 230VAC
Switches 25A 230VAC
Switches 32A 230VAC
Mechanical switches - square version
Product Title
Lyncus 6A Switch 1W 1Module
Cat No
677200
-
+
Add To List
Product Title
Lyncus 6A Switch 2W 1Module
Cat No
677201
-
+
Add To List
Product Title
Lyncus 6A Switch 1W 1Module With Indicator
Cat No
677202
-
+
Add To List
Product Title
Lyncus 6A Switch 1W 1Module With "Light" marking
Cat No
677203
-
+
Add To List
Product Title
Lyncus 6A Switch 1W 1Module With "Fan" marking
Cat No
677204
-
+
Add To List
Power
Protection
Distribution
Wiring Devices
Home Automation
Digital Infrastructure
Cable Management
Lighting & Solutions