Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Mechanical switches - square version
Switches 32A 230VAC
Switches 32A 230VAC
Switches 32A 230VAC
Switches 6 AX - 230 V~
Switches 10 AX - 230 V~
Switches 20 AX - 230 V~
Switch 25 A - 230 V~
Switches 32 A - 230 V~
Switches 40 A - 230 V~
Switches 6A 230VAC
Switches 10A 230VAC
Switches 16A 230VAC
Switches 20A 230VAC
Switches 25A 230VAC
Mechanical switches - square version
Product Title
Lyncus 32A DP Switch With Indicator 2Module
Cat No
677217
-
+
Add To List
Power
Protection
Distribution
Wiring Devices
Home Automation
Digital Infrastructure
Cable Management
Lighting & Solutions