Mechanical switches - square version
Mechanical switches - square version
Switches 20A 230VAC
Product | Product Title | Cat No | Qty | Add List |
---|---|---|---|---|
![]() | Lyncus 20A Switch 1W 1Module | 677212 | Add to List | |
![]() | Lyncus 20A DP Switch 1W 2Module | 677213 | Add to List | |
![]() | Lyncus 20A DP Switch 1W With Indicator 2Module | 677214 | Add to List | |
![]() | Lyncus 20A Switch 2W | 677215 | Add to List |