Mechanical switches - square version
Mechanical switches - square version
Switches 10A 230VAC
Product | Product Title | Cat No | Qty | Add List |
---|---|---|---|---|
![]() | Lyncus 10A Switch 1W 2Module | 677205 | Add to List | |
![]() | Lyncus 10A Switch 2W 2Module | 677206 | Add to List | |
![]() | Lyncus 10A Intermediate Switch 2Module | 677207 | Add to List | |
![]() | Lyncus 10A Switch 1W With Indicator 2Module | 677208 | Add to List |