Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Cable Management Solutions
Soluflex cable floor system floor parts
60 mm height
60 mm height
60 mm height
37 mm height
90 mm height
120 mm height
Soluflex cable floor system floor parts
Product Title
Floor tile Pg 225x225 H13
Cat No
8400010
-
+
Add To List
Product Title
Floor parts - Edge plates, Double edge plate 2 flanges of 13 mm
Cat No
8400060
-
+
Add To List
Product Title
Skirt finishes L900 W275 H13
Cat No
8400061
-
+
Add To List
Product Title
Earthing tile Pg 225x225 H13
Cat No
8400020
-
+
Add To List
Product Title
Cable outlet tile cutout 125x15
Cat No
8400030
-
+
Add To List
Product Title
Cable output Chrome
Cat No
8190232
-
+
Add To List
Product Title
Acc.supp.tile 225x225 H13 64
Cat No
8400040
-
+
Add To List
Product Title
Fixingbrack.mount.Colonnette
Cat No
8400050
-
+
Add To List
Product Title
CABLE WORM/ SPINE
Cat No
053598
-
+
Add To List
Product Title
Floor parts - Support for tile
Cat No
8406000
-
+
Add To List
Product Title
Floor parts - Plenum sealing (For edging the floor to create a step Length 900 mm, width 56 mm Heigth 60 mm)
Cat No
8406020
-
+
Add To List
Product Title
Floor parts - Plenum exterior angle (56 x 56 mm)
Cat No
8406030
-
+
Add To List
Product Title
Floor parts - Ramp (Length 616 mm, width 112 mm Ramp 10 %)
Cat No
8406040
-
+
Add To List
Product Title
Floor parts - Fully submerged units to be equipped, For 2 x 2 module Arteor power socket Provided with connection terminal
Cat No
8406072
-
+
Add To List
Product Title
Floor parts - Fully submerged units to be equipped, For 4 x 1 module Arteor data sockets
Cat No
8406073
-
+
Add To List
Power
Protection
Distribution
Wiring Devices
Home Automation
Digital Infrastructure
Cable Management
Lighting & Solutions