Soluflex cable floor system floor parts
Soluflex cable floor system floor parts
37 mm height
Product | Product Title | Cat No | Qty | Add List |
---|---|---|---|---|
![]() | Floor tile Pg 225x225 H13 | 8400010 | Add to List | |
![]() | Floor parts - Support for tile | 8403700 | Add to List | |
![]() | Floor parts - Edge plates, Double edge plate 2 flanges of 13 mm | 8400060 | Add to List | |
![]() | Skirt finishes L900 W275 H13 | 8400061 | Add to List | |
![]() | Floor parts - Plenum sealing | 8403720 | Add to List | |
![]() | Floor parts - Plenum exterior angle | 8403730 | Add to List | |
![]() | Floor parts - Ramp | 8403740 | Add to List | |
![]() | Earthing tile Pg 225x225 H13 | 8400020 | Add to List | |
![]() | Cable outlet tile cutout 125x15 | 8400030 | Add to List | |
![]() | Cable output Chrome | 8190232 | Add to List | |
![]() | Acc.supp.tile 225x225 H13 64 | 8400040 | Add to List | |
![]() | Fixingbrack.mount.Colonnette | 8400050 | Add to List | |
![]() | Floor parts - Built-in units to be equipped, For 2 x 2 module Arteor power sockets Provided with connection terminal | 8403750 | Add to List | |
![]() | Floor parts - Built-in units to be equipped, For up to 4 x 1 module Arteor data sockets | 8403751 | Add to List | |
![]() | CABLE WORM/ SPINE | 053598 | Add to List |