Soluflex cable floor system floor parts
Soluflex cable floor system floor parts
90 mm height
Product | Product Title | Cat No | Qty | Add List |
---|---|---|---|---|
![]() | Floor tile Pg 225x225 H13 | 8400010 | Add to List | |
![]() | Floor parts - Edge plates, Double edge plate 2 flanges of 13 mm | 8400060 | Add to List | |
![]() | Skirt finishes L900 W275 H13 | 8400061 | Add to List | |
![]() | Earthing tile Pg 225x225 H13 | 8400020 | Add to List | |
![]() | Cable outlet tile cutout 125x15 | 8400030 | Add to List | |
![]() | Cable output Chrome | 8190232 | Add to List | |
![]() | Acc.supp.tile 225x225 H13 64 | 8400040 | Add to List | |
![]() | Fixingbrack.mount.Colonnette | 8400050 | Add to List | |
![]() | CABLE WORM/ SPINE | 053598 | Add to List | |
![]() | Support 100x100 H118 black | 8412000 | Add to List | |
![]() | Stop end Pg L900 W56 H120 | 8412020 | Add to List | |
![]() | Corner for stop end 56x56 H120 | 8412030 | Add to List | |
![]() | Ramped finishes 10% W112 H120 | 8412040 | Add to List | |
![]() | FLOOR TILE 3 CMPT | 8409082 | Add to List |