Range of accessories to enrich your living environment with enhanced user control
KNOW MORE
Containment systems with integrated cooling mechanisms to regulate temperature
Range of accessories to enrich your living environment with enhanced IoT - based user
DPC. Power source. Extention Board. Spike Guard. Desktop Power Center. Power Strip 6A Socket, 1500mA USB, White Switch & Socket are as per IS standard - This standard of quality ensures product reliability for the Indian market. IS 1203 FOR Sockets & IS 3854:1997 for switch. 2 years warranty provided by the manufacturer from date of purchase This unit include 1.5-meter cord and a 3-pin plug for easy connection. The product includes and Angle L-Brack- et allowing you to mount it On The Desk with the product facing upwards or “Under the Desk” facing forward. It is available in white and chic grey color options..
You can add up to 16 products at once.
choose 16
Rated Current 6A Switch at 230V USB Input : 100-240V 50-60 Hz/250mA, Output : 5V - 1500mA, Power Rating 1440W Max
655021
India
2 years warranty provided by the manufacturer from date of purchase
Novateur Electrical and Digital Systems Pvt Ltd, 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059,Maharashtra. India.
Find essential information about all product categories.
Unlock insights that can help you stay ahead in industry. This whitepaper covers key trends, actionable strategies, and expert recommendations to drive growth and innovation.
Fill in the details to create your account
Fill in the details to login into your account