Close Menu

Allzy - Power Unit with 20A MCB & 16A Plug

(681127)

  • Allzy - Power Unit with 20A MCB & 16A Plug
  • Allzy - Power Unit with 20A MCB & 16A Plug
  • Allzy - Power Unit with 20A MCB & 16A Plug
Numberofmodules 3M
Pack 1/10
product features
  • Power Unit with 20A MCB & 16A Plug 3M White
main features
  • Power unit with 20A SP MCB with Plug, 6/16A Socket & 20A SP MCB with premounted surface box. Polycarbonate material for long life & robusness. Module size- 3M. Color- White, MCB operated with dolly and socket operated with plug. Self Extinguishing at 850 degrees / 30 secs.Input : 240V AC and 20A
  • Short Circuit Capacity - 1.5KA, Output: 240V AC and 6/16A
    • Power Unit with 20A MCB & 16A Plug 3M White
    • Power unit with 20A SP MCB with Plug, 6/16A Socket & 20A SP MCB with premounted surface box. Polycarbonate material for long life & robusness. Module size- 3M. Color- White, MCB operated with dolly and socket operated with plug. Self Extinguishing at 850 degrees / 30 secs.Input : 240V AC and 20A
    • Short Circuit Capacity - 1.5KA, Output: 240V AC and 6/16A

find our products near you