Close Menu

Allzy - Rotary Dimmer 400W

(681143)

  • Allzy - Rotary Dimmer 400W
  • Allzy - Rotary Dimmer 400W
  • Allzy - Rotary Dimmer 400W
Numberofmodules 1M
Pack 1/5/50
product features
  • Rotary Dimmer 400W 1M White
main features
  • Rotary Light Dimmer 400W 1 Module
  • Single module mechanisms
  • Light dimming of Incandescent lamps, halogen lamps
  • For 1 module 22.5 x 45 mm
  • Screw and plate terminals
  • Easy installation and removal of the mechanism on the support frame thanks to the new generation of plastic hooking system
  • High Grade Polycarbonate material with Flame Retardant
  • Ultraviolet / Sun Protected - No Colour Fading
  • Shrouded Terminal - Minimises the risk e
    • Rotary Dimmer 400W 1M White
    • Rotary Light Dimmer 400W 1 Module
    • Single module mechanisms
    • Light dimming of Incandescent lamps, halogen lamps
    • For 1 module 22.5 x 45 mm
    • Screw and plate terminals
    • Easy installation and removal of the mechanism on the support frame thanks to the new generation of plastic hooking system
    • High Grade Polycarbonate material with Flame Retardant
    • Ultraviolet / Sun Protected - No Colour Fading
    • Shrouded Terminal - Minimises the risk e

find our products near you