Close Menu

Mylinc 6 A two-way SP switch (6 A - *230 V~)

(6755 02)

  • Mylinc 6 A two-way SP switch (6 A - *230 V~)
  • Mylinc 6 A two-way SP switch (6 A - *230 V~)
  • Mylinc 6 A two-way SP switch (6 A - *230 V~)
  • Mylinc 6 A two-way SP switch (6 A - *230 V~)
Numberofmodules 1
Pack 20/200
product features
  • Switches are ISI marked as per the latest IS 3854:1997 Silver plated screw terminals
  • Linc-LocTM Inter locking mechanisms for perfect alignment.
  • Laser marking.
main features
  • Linc-Loc mechanism for easy installation
  • Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
  • Finger Proof protection for IP 20 protection against accidental contact
    • Switches are ISI marked as per the latest IS 3854:1997 Silver plated screw terminals
    • Linc-LocTM Inter locking mechanisms for perfect alignment.
    • Laser marking.
    • Linc-Loc mechanism for easy installation
    • Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
    • Finger Proof protection for IP 20 protection against accidental contact

find our products near you