Close Menu

Allzy - 6A 3 pin Round Socket with shutter, 240V ( ISI mark)

(681124)

  • Allzy - 6A 3 pin Round Socket with shutter, 240V ( ISI mark)
  • Allzy - 6A 3 pin Round Socket with shutter, 240V ( ISI mark)
  • Allzy - 6A 3 pin Round Socket with shutter, 240V ( ISI mark)
Numberofmodules 2M
Pack 1/20/200
product features
  • 6A 3 pin Round Socket with shutter, 240V ( ISI mark) 2M White
main features
  • Rated current 6A at 240V AC,3 pin Socket ( L,N,E terminals), ISI marked ( IS 1293), IP20 protection ( protection against electric shock, live parts not exposed to the fingers), Captive screws ( ( screws do not fall, Avoid screwdriver slippage)), Polycarbonate material for long life & robusness.Brass Terminals, Flush & surface mounted.Module size- 1M. Color- White, child safety shutter mechanism, smooth insertion & extraction of plugs.Self Extinguishing at 850 degrees / 30 secs, Module s
    • 6A 3 pin Round Socket with shutter, 240V ( ISI mark) 2M White
    • Rated current 6A at 240V AC,3 pin Socket ( L,N,E terminals), ISI marked ( IS 1293), IP20 protection ( protection against electric shock, live parts not exposed to the fingers), Captive screws ( ( screws do not fall, Avoid screwdriver slippage)), Polycarbonate material for long life & robusness.Brass Terminals, Flush & surface mounted.Module size- 1M. Color- White, child safety shutter mechanism, smooth insertion & extraction of plugs.Self Extinguishing at 850 degrees / 30 secs, Module s

find our products near you