Allzy - Combo 6A Multistandard Switched Socket with USB Charger 3100Ma Type A,1 Gang
(681120)
Numberofmodules | 2M |
Pack | 1/10 |
- Combo 6A Multistandard Switched Socket with USB Charger 3100Ma Type A,1 Gang 2M White
- AC Multistandard Socket outlet and USB Socket (Type-A) for recharging portable devices such as smartphones, tablets, MP3 or MP4 players, speakers, watches, game consoles, power banks.
- Combo 6A Multistandard Switched Socket with Shutter and 3000mA Type A USB Charger
- 1-Gang
- Double Module Mechanism 86 * 86 mm
- As per CRS-BIS Certification IS 13252 (P1)/IEC 60950-1
- Combo 6A Multistandard Switched Socket with USB Charger 3100Ma Type A,1 Gang 2M White
- AC Multistandard Socket outlet and USB Socket (Type-A) for recharging portable devices such as smartphones, tablets, MP3 or MP4 players, speakers, watches, game consoles, power banks.
- Combo 6A Multistandard Switched Socket with Shutter and 3000mA Type A USB Charger
- 1-Gang
- Double Module Mechanism 86 * 86 mm
- As per CRS-BIS Certification IS 13252 (P1)/IEC 60950-1