Lighting Management sensors - PIR ceiling mounted Lighting Management sensors 360ø infrared detection, range ?8 m(Ceiling mounted)
(0488 07)
Pack | 1 |
- PIR ceiling mounted Lighting Management sensors 360ø infrared detection, range ?8 m
- Optimum distance between 2 sensors: 6 m
- Connection via automatic terminals
- Surface mounted on ceiling using accessory Cat.No 0488 75 (p. 568)
- Fix directly to a false ceiling with mounting claws (included) or installed in a Batibox box, depth 50 mm, Cat.No 0893 58
- 3-wire with neutral
- Standby consumption: 0.4 W
- Recommended fixing height: 2.5 m
main features
- Check presence and natural light level continuously, switch off when there is sufficient natural light
- Occupancy mode (automatic switch-on/off factory setting).
- Can be used with pushbutton Cat.No 0770 40 (or illuminated pushbutton Cat.No 0770 33) for vacancy mode (manual switch-on and manual or automatic switch-off).
- Precise on-site adjustment using configuration tool Cat.No 0882 30 (p. 568)
- Adjustable time delay: 5 s to 59 min. Light level threshol
documentsCoverage patterns technical
Download brochureMotion and Lighting Management sensors for 1 circuit selection chart
Download brochure
- PIR ceiling mounted Lighting Management sensors 360ø infrared detection, range ?8 m
- Optimum distance between 2 sensors: 6 m
- Connection via automatic terminals
- Surface mounted on ceiling using accessory Cat.No 0488 75 (p. 568)
- Fix directly to a false ceiling with mounting claws (included) or installed in a Batibox box, depth 50 mm, Cat.No 0893 58
- 3-wire with neutral
- Standby consumption: 0.4 W
- Recommended fixing height: 2.5 m
- Check presence and natural light level continuously, switch off when there is sufficient natural light
- Occupancy mode (automatic switch-on/off factory setting).
- Can be used with pushbutton Cat.No 0770 40 (or illuminated pushbutton Cat.No 0770 33) for vacancy mode (manual switch-on and manual or automatic switch-off).
- Precise on-site adjustment using configuration tool Cat.No 0882 30 (p. 568)
- Adjustable time delay: 5 s to 59 min. Light level threshol