Numberofmodules |
NA |
Pack |
1/24 |
product features
- Connected Lighting Micromodule
- 240V Ac
- 50-60 Hz
- 1.5 To 2.5 Mm2 Rigid Wire
main features
- To Be Installed Directly To Light Source.
- Used To Provide Connected Lighting.
- Controlled By One Or More Wireless Switch And/Or Conventional Push Buttons When Replacing A Remote Switch.
- Push Button For All Types Of Lamps:
- Led : 100W Max
- Halogen : 300W Max -
- Cfl : 100W Max
- Flurescent Tube - 250Va Max
- Connected Lighting Micromodule
- 240V Ac
- 50-60 Hz
- 1.5 To 2.5 Mm2 Rigid Wire
- To Be Installed Directly To Light Source.
- Used To Provide Connected Lighting.
- Controlled By One Or More Wireless Switch And/Or Conventional Push Buttons When Replacing A Remote Switch.
- Push Button For All Types Of Lamps:
- Led : 100W Max
- Halogen : 300W Max -
- Cfl : 100W Max
- Flurescent Tube - 250Va Max
find our products near you