- PIR wall mounted motion sensor 180ø infrared detection, range 8 m
- Recommended fixing height: 1.2 m
- IP 41
- Without neutral, ideal to replace push-buttons wired to a timer
- The time delay settings must be the same between the sensor and the timer
- Automatic on/off
- Manual adjustment of light level threshold and time delay via potentiometer
- All load 8.5 A - 240 V
Arteor automatic switches, single pole latching relays
Download brochureCoverage patterns technical
Download brochureMotion and Lighting Management sensors for 1 circuit selection chart
Download brochureMotion sensors for 1 circuit detection areas and load table technical
Download brochureMotion sensors and Lighting Management sensors for controllers technical
Download brochure- PIR wall mounted motion sensor 180ø infrared detection, range 8 m
- Recommended fixing height: 1.2 m
- IP 41
- Without neutral, ideal to replace push-buttons wired to a timer
- The time delay settings must be the same between the sensor and the timer
- Automatic on/off
- Manual adjustment of light level threshold and time delay via potentiometer
- All load 8.5 A - 240 V