Myrius 20A Dp Switch 1 Way 2M With Indicator White
(679214)
Numberofmodules | 2 |
Pack | 0/10/100 |
- Two module mechanisms
- 2 modules 45 x 45 mm
- Finger Proof protection for IP 20 protection against accidental contact
- Captive 'never to loose screws'
- Tunnel terminal preventing screwdrivers from slipping
- Life of LED is 50000 burning hours. Consumes 0.76W
- Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
- The latest IS 3854:1997
- Fully shrouded internal mechanism under the rocker preventing visibility of sparks
- Sockets are shuttered for chi
- Two module mechanisms
- 2 modules 45 x 45 mm
- Finger Proof protection for IP 20 protection against accidental contact
- Captive 'never to loose screws'
- Tunnel terminal preventing screwdrivers from slipping
- Life of LED is 50000 burning hours. Consumes 0.76W
- Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
- The latest IS 3854:1997
- Fully shrouded internal mechanism under the rocker preventing visibility of sparks
- Sockets are shuttered for chi