Close Menu

Allzy - Rotary Dimmer 500W

(681144)

  • Allzy - Rotary Dimmer 500W
  • Allzy - Rotary Dimmer 500W
  • Allzy - Rotary Dimmer 500W
Numberofmodules 2M
Pack 1/10/100
product features
  • Rotary Dimmer 500W 2M White
main features
  • Rotary Light Dimmer 500W 2 Module
  • Single module mechanisms
  • Light dimming of Incandescent lamps, halogen lamps
  • For 2 module 45 x 45 mm
  • Screw and plate terminals
  • Easy installation and removal of the mechanism on the support frame thanks to the new generation of plastic hooking system
  • High Grade Polycarbonate material with Flame Retardant
  • Ultraviolet / Sun Protected - No Colour Fading
  • Shrouded Terminal - Minimises the risk ele
    • Rotary Dimmer 500W 2M White
    • Rotary Light Dimmer 500W 2 Module
    • Single module mechanisms
    • Light dimming of Incandescent lamps, halogen lamps
    • For 2 module 45 x 45 mm
    • Screw and plate terminals
    • Easy installation and removal of the mechanism on the support frame thanks to the new generation of plastic hooking system
    • High Grade Polycarbonate material with Flame Retardant
    • Ultraviolet / Sun Protected - No Colour Fading
    • Shrouded Terminal - Minimises the risk ele

find our products near you