Containment systems with integrated cooling mechanisms to regulate temperature
Range of accessories to enrich your living environment with enhanced IoT - based user
Segmented three-phase distribution board designed with dedicated compartments for incomer, sub-incomer, and outgoing circuits, providing enhanced safety and organized cable management.
| Product Type | TPN 7 Segment Distribution Board |
|---|---|
| Number of Ways | 4W / 6W / 8W / 12W |
| Protection Rating | IP30 / IP43 |
| Door Options | Single Door / Double Door |
| Device Compatibility | MCB & MCCB |
| Maximum MCCB Rating | Up to 160A |
| Busbar | 100A Copper Busbar per Phase |
| Standard | IEC 61439-3 |


Unlock insights that can help you stay ahead in industry. This whitepaper covers key trends, actionable strategies, and expert recommendations to drive growth and innovation.
Fill in the details to create your account
Fill in the details to login into your account