Loading...
x
Ekinox Flexy Distribution Board
Ekinox Flexy Distribution Board
Ekinox Flexy Distribution Board
Ekinox Flexy Distribution Board
Ekinox Flexy Distribution Board
Ekinox Flexy Distribution Board

Ekinox Flexy Distribution Board


Flexible multi-row distribution board designed for larger electrical installations requiring customizable busbar layouts and improved installation efficiency.

  • IEC 61439-3 compliant
  • IEC 61439-3 compliant
  • Suitable for flush mounting and surface mounting
  • Busbars selectable according to distribution requirements
  • Neutral and earth bars provided
  • Fully shrouded neutral bars
  • Improved pan assembly for easier installation
  • Prefitted masking sheet
  • Reversible door for IP43 variants

Product Type Flexy Distribution Board
Number of Rows 2 Row / 3 Row / 4 Row
Modules per Row 14 Modules
Protection Rating IP30 / IP43
MCCB Capacity Up to 160A
Mounting Type Flush & Surface Mounting

Download Documents

Instruction Manual

Ekinox3 Flexy DB

Brochure & Technical Documents

Ekinox3

Watch Videos

Ekinox3 Installation

Ekinox3 Unboxing the new

CX3 EMS by Legrand A smart platform

EMDX3 Energy Management Solutions

Ekinox3 Installation

Ekinox3 Unboxing the new

CX3 EMS by Legrand A smart platform

EMDX3 Energy Management Solutions

Next
Back