Range of accessories to enrich your living environment with enhanced user control
KNOW MORE
Range of accessories to enrich your living environment with enhanced IoT - based user
Three-phase distribution board with integrated phase selector switches for controlled power distribution in commercial and industrial installations.
| Product Type | TPN Phase Selector Distribution Board |
|---|---|
| Number of Ways | 4W / 6W / 8W / 12W |
| Protection Rating | IP30 / IP43 |
| Door Options | Single Door / Double Door |
| Device Compatibility | MCB & MCCB |
| Maximum MCCB Rating | Up to 250A |
| Busbar | 100A Copper Busbar per Phase |
| Standard | IEC 61439-3 |


Unlock insights that can help you stay ahead in industry. This whitepaper covers key trends, actionable strategies, and expert recommendations to drive growth and innovation.
Fill in the details to create your account
Fill in the details to login into your account