Close Menu

Allzy - 16A Switch 1 way with indicator

(681105)

  • Allzy - 16A Switch 1 way with indicator
  • Allzy - 16A Switch 1 way with indicator
  • Allzy - 16A Switch 1 way with indicator
Numberofmodules 1M
Pack 1/20/200
product features
  • 16A Switch 1 way with indicator 1M White
main features
  • Rated current 16A at 240V AC- with led indicator for on/off status, ISI marked ( IS 3854), IP20 protection ( protection against electric shock, live parts not exposed to the fingers), Captive screws ( ( screws do not fall, Avoid screwdriver slippage)),Switch tested for 1 lakh operations,Arc sheild ( for supressing arc visbility), Low sound levels ( double rocker mechanism) giving an ultra soft touch.With rating markings on Switch for easy identification.Polycarbonate material for long l
    • 16A Switch 1 way with indicator 1M White
    • Rated current 16A at 240V AC- with led indicator for on/off status, ISI marked ( IS 3854), IP20 protection ( protection against electric shock, live parts not exposed to the fingers), Captive screws ( ( screws do not fall, Avoid screwdriver slippage)),Switch tested for 1 lakh operations,Arc sheild ( for supressing arc visbility), Low sound levels ( double rocker mechanism) giving an ultra soft touch.With rating markings on Switch for easy identification.Polycarbonate material for long l

find our products near you