Close Menu

Allzy - Multistandard Socket, 6/10/13A 2/3 pin for 250V AC, 15A for 127V Type 2 pin

(681123)

  • Allzy - Multistandard Socket, 6/10/13A 2/3 pin for 250V AC, 15A for 127V Type 2 pin
  • Allzy - Multistandard Socket, 6/10/13A 2/3 pin for 250V AC, 15A for 127V Type 2 pin
  • Allzy - Multistandard Socket, 6/10/13A 2/3 pin for 250V AC, 15A for 127V Type 2 pin
Numberofmodules 2M
Pack 1/10/100
product features
  • Multistandard Socket, 6/10/13A 2/3 pin for 250V AC, 15A for 127V Type 2 pin 2M White
main features
  • Rated current 6A, 10A & 13A at 240V AC,3 pin Socket ( L,N,E terminals), ISI marked ( IS 1293), IP20 protection ( protection against electric shock, live parts not exposed to the fingers), Captive screws ( ( screws do not fall, Avoid screwdriver slippage)), Polycarbonate material for long life & robusness.Brass Terminals, Flush & surface mounted.Module size- 1M. Color- White, child safety shutter mechanism, smooth insertion & extraction of plugs.Self Extinguishing at 850 degrees / 30 sec
    • Multistandard Socket, 6/10/13A 2/3 pin for 250V AC, 15A for 127V Type 2 pin 2M White
    • Rated current 6A, 10A & 13A at 240V AC,3 pin Socket ( L,N,E terminals), ISI marked ( IS 1293), IP20 protection ( protection against electric shock, live parts not exposed to the fingers), Captive screws ( ( screws do not fall, Avoid screwdriver slippage)), Polycarbonate material for long life & robusness.Brass Terminals, Flush & surface mounted.Module size- 1M. Color- White, child safety shutter mechanism, smooth insertion & extraction of plugs.Self Extinguishing at 850 degrees / 30 sec

find our products near you