Curtain/Roller Blind Switch 1 Module - Neutral Champagne
(574231)
Numberofmodules | 1 |
Pack | 1/24 |
- Connected Roller Blind Switch
- 1 Module
- 240V Ac
- 50-60 Hz
- 1.5 Mm2 Rigid Wire.
- For Local Or Remote Control Of A Roller Blinds.
- Can Be Controlled With One Or More Wireless Curtain Switch.
- Can Be Installed In Place Of Exsiting Curtain Switch In A Flush - Mounting Box 40 Mm Deep(Minimum)
- Arteor Iot Connected Curtain Switch Is Compatible With Ac Motors With A Mechnanical Or Electronic Stop, Controlled By A Connected Curtain Switch For Roller Blinds.
- 1*500 Va - For Ac Motors With Electronic Or Mechnical End Stop 1.5 Mm2 Wire
- Connected Roller Blind Switch
- 1 Module
- 240V Ac
- 50-60 Hz
- 1.5 Mm2 Rigid Wire.
- For Local Or Remote Control Of A Roller Blinds.
- Can Be Controlled With One Or More Wireless Curtain Switch.
- Can Be Installed In Place Of Exsiting Curtain Switch In A Flush - Mounting Box 40 Mm Deep(Minimum)
- Arteor Iot Connected Curtain Switch Is Compatible With Ac Motors With A Mechnanical Or Electronic Stop, Controlled By A Connected Curtain Switch For Roller Blinds.
- 1*500 Va - For Ac Motors With Electronic Or Mechnical End Stop 1.5 Mm2 Wire