Close Menu

PATCH CORD RJ45/RJ45 STANDARD CAT 8 S/FTP LSZH GREEN 2M

(033710)

  • PATCH CORD RJ45/RJ45 STANDARD CAT 8 S/FTP LSZH GREEN 2M
Pack 1
product features
  • RJ 45/RJ 45 flat
  • With special "easy grip" plug
  • Compliant with ISO/IEC 11801 edition 3.0 (2017) and EIA/TIA 568 C2-1 standards
  • RAL 6027 S/FTP shielded, impedance 100 ?
  • Length 0.5 m
main features
  • Length 2 m
    • RJ 45/RJ 45 flat
    • With special "easy grip" plug
    • Compliant with ISO/IEC 11801 edition 3.0 (2017) and EIA/TIA 568 C2-1 standards
    • RAL 6027 S/FTP shielded, impedance 100 ?
    • Length 0.5 m
    • Length 2 m

find our products near you