- Wired Socket Module
- 1 Module
- 240V Ac
- 16A - 3680 W
- 50-60 Hz
- 1.5 To 2.5 Mm2 Rigid Wire
- Connected Socket Module Which Can Be Controlled By A Wireless Lighting Control And/Or Remotely Via A Smartphone,Tablet Or Computer.
- Can Be Used To Measure Instantaneous And Total Consumption Of The Connected Device,Which Can Be Viewed On The Home + Control App.
- Built-In Protection Against Electrical Overloads, For Increased Safety.
- Installation In Box 40 Mm Deep(Minimum), Instead Of A Standard Socket Outlet.
- Wired Socket Module
- 1 Module
- 240V Ac
- 16A - 3680 W
- 50-60 Hz
- 1.5 To 2.5 Mm2 Rigid Wire
- Connected Socket Module Which Can Be Controlled By A Wireless Lighting Control And/Or Remotely Via A Smartphone,Tablet Or Computer.
- Can Be Used To Measure Instantaneous And Total Consumption Of The Connected Device,Which Can Be Viewed On The Home + Control App.
- Built-In Protection Against Electrical Overloads, For Increased Safety.
- Installation In Box 40 Mm Deep(Minimum), Instead Of A Standard Socket Outlet.