Close Menu

LCS³ Cables F/UTP - 4 pairs

(0327 78)

  • LCS³ Cables F/UTP - 4 pairs
Colour Yellow
product features
  • Cables with 4 pairs or 2 x 4 twisted pairs 100 ohms
  • LSZH sleeve: no halogen
  • Yellow RAL 1018
  • Colour code TIA/EIA
  • Conform to standards ISO/IEC 11801
  • Ed. 2.0, EN 50173-1 and TIA/EIA 568C
  • Performance 500 MHz
documents

Selection chart for equipment and cabinets configure your LCS² system selection chart

Download brochure
    • Cables with 4 pairs or 2 x 4 twisted pairs 100 ohms
    • LSZH sleeve: no halogen
    • Yellow RAL 1018
    • Colour code TIA/EIA
    • Conform to standards ISO/IEC 11801
    • Ed. 2.0, EN 50173-1 and TIA/EIA 568C
    • Performance 500 MHz

    Selection chart for equipment and cabinets configure your LCS² system selection chart

    Download brochure

find our products near you