Close Menu

Allzy - Combi Twin USB 3100mA Euro US socket Type A & Type C

(681173)

  • Allzy - Combi Twin USB 3100mA Euro US socket Type A & Type C
  • Allzy - Combi Twin USB 3100mA Euro US socket Type A & Type C
  • Allzy - Combi Twin USB 3100mA Euro US socket Type A & Type C
Numberofmodules 2M
Pack 1/10/100
product features
  • Combi Twin USB 3100mA Euro US socket Type A & Type C 2M White
main features
  • Combi Twin USB 3100mA Multistandard Socket Type A & Type C
  • For 2 module 45 x 45 mm
  • Combi USB tested for optimum operation with high output efficiency
  • The device must be completed with a type 57 cover
  • USB + Socket
  • Screw and plate terminals
  • As Per CRS-BIS Certification IS 13252 (P1)/IEC 60950-1
  • Easy installation and removal of the mechanism on the support frame thanks to the new generation of plastic hooking system
  • AC Socket O
    • Combi Twin USB 3100mA Euro US socket Type A & Type C 2M White
    • Combi Twin USB 3100mA Multistandard Socket Type A & Type C
    • For 2 module 45 x 45 mm
    • Combi USB tested for optimum operation with high output efficiency
    • The device must be completed with a type 57 cover
    • USB + Socket
    • Screw and plate terminals
    • As Per CRS-BIS Certification IS 13252 (P1)/IEC 60950-1
    • Easy installation and removal of the mechanism on the support frame thanks to the new generation of plastic hooking system
    • AC Socket O

find our products near you