Close Menu

Allzy - USB Charger 1500mA Type C

(681171)

  • Allzy - USB Charger 1500mA Type C
  • Allzy - USB Charger 1500mA Type C
  • Allzy - USB Charger 1500mA Type C
Numberofmodules 1M
Pack 1/10/100
product features
  • USB Charger 1500mA Type C 1M White
main features
  • USB Charger 1500mA 1 Module Type C
  • For 1 module 22.5 x 45 mm
  • IEC 60950-1: low voltage directive.
  • Conforming IS 13252(Part-1) : 2010+A1 : 2013+A2 :2015
  • Registered under compulsory registration scheme from Bureau of Indian Standards (Mandatory)
  • Supplied cordless
  • For fast-charging telephones, smartphones, MP3/MP4 players and tablet PC
  • Screw and plate terminals
  • Easy installation and removal of the mechanism on the support frame
    • USB Charger 1500mA Type C 1M White
    • USB Charger 1500mA 1 Module Type C
    • For 1 module 22.5 x 45 mm
    • IEC 60950-1: low voltage directive.
    • Conforming IS 13252(Part-1) : 2010+A1 : 2013+A2 :2015
    • Registered under compulsory registration scheme from Bureau of Indian Standards (Mandatory)
    • Supplied cordless
    • For fast-charging telephones, smartphones, MP3/MP4 players and tablet PC
    • Screw and plate terminals
    • Easy installation and removal of the mechanism on the support frame

find our products near you