Arteor - 1-way switch with indicator Red LED supplied 6 AX - 230 V~ 1 module(Magnesium)
(5736 01)
Colour | Magnesium |
Pack | 20/200 |
- Single module mechanisms
- 1 module 22.5 x 45 mm
- Finger Proof protection for IP 20 protection against accidental contact
- Captive 'never to loose screws'
- Tunnel terminal preventing screwdrivers from slipping
- Life of LED is 50000 burning hours. Consumes 0.76W
- Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
- The latest IS 3854:1997
- Fully shrouded internal mechanism under the rocker preventing visibility of sparks
- Sockets are shuttered for child
Arteor mechanisms switches and accessories
Download brochure- Single module mechanisms
- 1 module 22.5 x 45 mm
- Finger Proof protection for IP 20 protection against accidental contact
- Captive 'never to loose screws'
- Tunnel terminal preventing screwdrivers from slipping
- Life of LED is 50000 burning hours. Consumes 0.76W
- Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
- The latest IS 3854:1997
- Fully shrouded internal mechanism under the rocker preventing visibility of sparks
- Sockets are shuttered for child