Close Menu

Arteor - Double socket 4 modules 90 x 45 mm(White)

(5737 79)

  • Arteor - Double socket 4 modules 90 x 45 mm(White)
  • Arteor - Double socket 4 modules 90 x 45 mm(White)
  • Arteor - Double socket 4 modules 90 x 45 mm(White)
  • Arteor - Double socket 4 modules 90 x 45 mm(White)
Colour White
Pack 5/50
product features
  • Shuttered for child safety
  • 6/10/13 A - 2/3 pin for 250 V AC 15 A for 127 V type - 2 pin
  • Double socket
  • 4 modules 90 x 45 mm
documents

Arteor hotel equipment- square versiondata, audio, video sockets and USB power supplies techhnical

Download brochure
    • Shuttered for child safety
    • 6/10/13 A - 2/3 pin for 250 V AC 15 A for 127 V type - 2 pin
    • Double socket
    • 4 modules 90 x 45 mm

    Arteor hotel equipment- square versiondata, audio, video sockets and USB power supplies techhnical

    Download brochure

find our products near you