Close Menu

Arteor - Single pole + Neutral - 30 mA 16 A - 230 V~(White)

(5734 85)

  • Arteor - Single pole + Neutral - 30 mA 16 A - 230 V~(White)
  • Arteor - Single pole + Neutral - 30 mA 16 A - 230 V~(White)
  • Arteor - Single pole + Neutral - 30 mA 16 A - 230 V~(White)
  • Arteor - Single pole + Neutral - 30 mA 16 A - 230 V~(White)
Colour White
Pack 1
product features
  • Single pole + Neutral - 30 mA 16 A - 230 VA
  • The RCBO is used to protect people (premises with a conductive floor, presence of water, etc...) against direct contact with live parts or leakages to earth documents

Arteor hotel equipment- square versiondata, audio, video sockets and USB power supplies techhnical

Download brochure
    • Single pole + Neutral - 30 mA 16 A - 230 VA
    • The RCBO is used to protect people (premises with a conductive floor, presence of water, etc...) against direct contact with live parts or leakages to earth

        Arteor hotel equipment- square versiondata, audio, video sockets and USB power supplies techhnical

        Download brochure

find our products near you