Close Menu

Audio/video system Audio socket Loudspeakers sockets(White - 2 modules)

(5722 80)

  • Audio/video system Audio socket Loudspeakers sockets(White - 2 modules)
Pack 1/8
product features
  • Provides the stereo link for microphone, amplifier, mixing console, etc
  • Recommended cable: 1 audio pair 0.14 mm2 to 0.5 mm2 shielded
  • Max. cable length: 50 m (without amplifier)
main features
  • Provides the stereo link for microphone, amplifier, mixing console, etc
  • Recommended cable: 1 audio pair 0.14 mm2 to 0.5 mm2 shielded
  • Max. cable length: 50 m (without amplifier)
    • Provides the stereo link for microphone, amplifier, mixing console, etc
    • Recommended cable: 1 audio pair 0.14 mm2 to 0.5 mm2 shielded
    • Max. cable length: 50 m (without amplifier)
    • Provides the stereo link for microphone, amplifier, mixing console, etc
    • Recommended cable: 1 audio pair 0.14 mm2 to 0.5 mm2 shielded
    • Max. cable length: 50 m (without amplifier)

find our products near you