Multifunctions control for scenes control, DND/MUR management and temperature control
KNOW MORE
Containment systems with integrated cooling mechanisms to regulate temperature
Range of accessories to enrich your living environment with enhanced IoT - based user
Modular Smart Switch . IOT Switch . Smart Switch Can Be Installed In Place Of An Existing Push Button In A Flush Mounting Box 40mm Deep Can Be Combined With One Or More Wireless Lighting Controls 2 years warranty provided by the manufacturer from date of purchase Push Button For All Types Of Lamps: Led : 100W Max Halogen : 500W Max - CFL : 100W Max Fluorescent Tube - 250VA Max.
You can add up to 16 products at once.
choose 16
Smart Light Switch With Neutral 1 Module 240V Ac 50-60 Hz 1.5 mm2 Rigid Wire With Neutral, 2 Wires
679374
India
2 years warranty provided by the manufacturer from date of purchase
Novateur Electrical and Digital Systems Pvt Ltd, 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059,Maharashtra. India.
Unlock insights that can help you stay ahead in industry. This whitepaper covers key trends, actionable strategies, and expert recommendations to drive growth and innovation.
Fill in the details to create your account
Fill in the details to login into your account