Multifunctions control for scenes control, DND/MUR management and temperature control
KNOW MORE
Range of accessories to enrich your living environment with enhanced IoT - based user
Every modern household has several smartphones, one or more laptops, and a desktop. All these gadgets need charging and the best way to get them charged is to use compatible electrical plug-ons like USB modules and desktop power centres. By definition, USB modules refer to a socket containing one or two USB points. Similarly, desktop power centres come with multiple two-pin or three-pin socket points. Besides offering convenience, these devices also meet the requirements of today’s technology-dependent lifestyle.
Gone are the days when a single plug-point on a switchboard was enough to keep all rechargeable gadgets functional. Modern houses need integrated charging systems like USB modules and power centres which are energy efficient, urban-looking, and extremely useful.
Benefits of Using Integrated Charging Devices
2025 is almost here and people are upgrading their homes and offices to make their premises technology friendly. Here is why every household should consider buying good-quality USB modules and desktop power centres in 2025.
Problem-Free Charging
Sometimes when you try to charge your devices, the wires of the chargers get tangled and you end up getting exasperated. Also, the plug points of your home’s old-fashioned switchboards might not be compatible with the modern pins. This is when you simply reach an impasse and look for alternative options to get your smartphone or laptop recharged.
If you have a Type A or Type C USB module in your home, you can skip the hassle of using the adapters and plug in the device directly for charging. If you have gadgets compatible with Type A and Type C ports, you can settle for a 300mA, Type A & C 2-module USB socket.
Similarly, when it comes to working on your laptop and charging a few gadgets at the same time, a single plug point falls short of meeting your requirements. This is when you can use an integrated 6-module or 8-module desktop power centre.
Energy Efficiency
Chargers consume power as long as the devices attached to them receive the charge and after the device gets completely charged. If you use the old-fashioned chargers, the power flow through them does not stop even when your device gets fully charged.
On the other hand, if you use a new generation, smart USB module, the power flow through them continues as long as the device needs charging. Once the charging is over, the power flow stops saving a lot of energy. This way the battery of the device on charge does not get worn out easily and the electricity bill also becomes moderate.
The new generation desktop power centres also come with energy efficiency features. By using an integrated charging system like an 8-module power centre, you can charge more than one device at a time faster and more efficiently.
Slim Design
Even from the point of view of aesthetics, the modern USB modules and desktop power centres outshine the traditional plug points and extension cords. The modern integrated charging devices feature a precise shape and an urban look.
No matter your home’s interior decoration theme, they effortlessly blend with the minimalist appeal of modern-day decor. You can keep a power centre on the desktop, on a table, or anywhere else where you use it without disturbing the aesthetic appeal of the area.
You will also find these available in various shades like white, black, or grey. As a result, you can choose the USB modules and the power centres keeping the colour theme of your home or office in mind. If you have a rustic interior decoration, you can choose grey USB modules which blend effortlessly with shades like green, brown, etc.
If your interior space features lighter hues like pale pink, pale yellow or light blue, you can choose white power centres for USB modules without thinking twice.
Compatible with Multiple Devices
You might own an Android and an Apple iPhone at the same time. Alternatively, your home can have a Microsoft laptop and an Apple Macbook. In that case, you may need more than one type of USB module.
The combination modules featuring a Type A and a Type C inlet are always the best choice for such homes. The best part about the modern USB modules and desktop power centres is that you can use them for a wide range of gadgets.
If you are a tech-savvy person and love using different types of laptops, smartphones, and tablets, investing in modern, sophisticated charging devices would be a wise choice for you.
Besides these benefits, the modern-day USB modules and power centres offer several other perks. Some of these come with smart features like Bluetooth connectivity, application-based operations, etc. As a result, your home becomes more technology-friendly and future-ready.
Choose Legrand for buying high-end USB modules and power centres online. Its collection has a wide variety of integrated charging devices which come with surge protection mechanisms and a short-circuit deterrence system. To use electrical charging points more safely, switch to Legrand’s world-class products.
Step into 2025 with enhanced security: door video phones
READ SMART SPACEPowering the future: why 1000V AC solutions are the next frontier in sustainable infrastructure?
READ SMART SPACELoading Social Feed...
Unlock insights that can help you stay ahead in industry. This whitepaper covers key trends, actionable strategies, and expert recommendations to drive growth and innovation.
Fill in the details to create your account
Fill in the details to login into your account