Range of accessories to enrich your living environment with enhanced IoT - based user
Premium single-phase distribution board designed for residential and light commercial applications. Features modular DIN rail construction with multiple enclosure options for safe, reliable, and flexible power distribution.
| Product Type | SPN Distribution Board |
|---|---|
| Number of Ways | 4W / 8W / 12W / 16W / 18W / 20W |
| Protection Rating | IP30 / IP43 / IP54 |
| Door Options | Single Door / Double Door / Acrylic Door |
| Mounting Type | Flush & Surface Mounting |
| Busbar | 100A Copper Busbar |
| Standard | IEC 61439-3 |


Unlock insights that can help you stay ahead in industry. This whitepaper covers key trends, actionable strategies, and expert recommendations to drive growth and innovation.
Fill in the details to create your account
Fill in the details to login into your account