Multifunctions control for scenes control, DND/MUR management and temperature control
KNOW MORE
Powering Data Centers. Enabling Possibilities.
Range of accessories to enrich your living environment with enhanced IoT - based user
➥10 KA ISI Marked As Per IS/IEC 60898-1 2002➥Integrated Label Holder➥Sliding Bottom Clamp➥Improved Air Channels➥Color Coded On/Off Indication On Dolly➥Biconnect Lower Terminals➥IP 20 Protected Terminals➥Sliding Shutters➥DC - 80 V Per Pole - 1 KA, Can Be Supplied Either By Copper Cable, Prong Busbar (top Side Or Bottom Side) Or Fork Busbar (bottom Side)., Protected Against Solid Bodies Larger Than 12,5mm ( Fingerproof ): IP20 According To IEC/EN 60529 Standard.Maximum Level Of Limitation Of The Let Through Energy (energy Limitation Class 3 According To IEC 60898-1 Standard)., Can Be Equipped With Legrand DX3 Auxiliaries And Accessories.Can Be Connected To Aluminium Cable With Legrand DX3 Terminal Accessory N° 4 063 10., This Device Complies With Substance-restriction Requirements And Has Been Designed In An Environmentally Conscious Process..
You can add up to 16 products at once.
choose 16
➥10 kA ISI marked as per IS/IEC 60898-1 2002➥Integrated label holder➥Sliding bottom clamp➥Improved air channels➥Color coded On/Off indication on dolly➥Biconnect lower terminals➥IP 20 protected terminals➥Sliding shutters➥DC - 80 V per pole - 1 kA
408592
India
5 years if mounted inside Legrand DB
Novateur Electrical and Digital Systems Pvt Ltd, 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059,Maharashtra. India.
Unlock insights that can help you stay ahead in industry. This whitepaper covers key trends, actionable strategies, and expert recommendations to drive growth and innovation.
Fill in the details to create your account
Fill in the details to login into your account