Alpimatic & Alpistatic automatic capacitor - 470 V max Nominal power 200(kVAr)
(M20040)
Nominalpower | 200 |
Pack | 1 |
- Harmonic pollution SH/ST ? 15%
- IP 31 - IK 05 cabinet
- Fully modular design for easy extension and maintenance
- Alpimatic is made up of one or several cabinets according to the capacitor bank model and the nominal current
- The electromechanical contactors are controlled by the Alptec power controller with a simple commissioning procedure Cable entry at the bottom (at the top on request)
- Electrical parts protected against direct contact: IP 20 (door open)
- Grey cabinet (RAL 7035)
Alpimatic & Alpistatic automatic capacitor banks Dimensions
Download brochureAlpimatic & Alpistatic automatic capacitor banks Dimensions
Download brochureAlpimatic racks with detuned reactors Dimensions
Download brochure- Harmonic pollution SH/ST ? 15%
- IP 31 - IK 05 cabinet
- Fully modular design for easy extension and maintenance
- Alpimatic is made up of one or several cabinets according to the capacitor bank model and the nominal current
- The electromechanical contactors are controlled by the Alptec power controller with a simple commissioning procedure Cable entry at the bottom (at the top on request)
- Electrical parts protected against direct contact: IP 20 (door open)
- Grey cabinet (RAL 7035)