Close Menu

Alpivar Capacitors - Standard duty, 3 phase, 440-50Hz, nominal power 15(kVAr)

(V1544CB)

  • Alpivar Capacitors - Standard duty, 3 phase, 440-50Hz, nominal power 15(kVAr)
Nominalpower 15
Pack 1
product features
  • Harmonic pollution SH/ST ? 15%
main features
  • Double or class II insulation.
  • Totally dry self-extinguishing polyurethane resin casing.
  • Internal protection for each winding using:
    • A self-healing metallised polypropylene film
    • An electric fuse
    • A disconnection device in case of overpressure
  • Colour: Casing RAL 7035
  • Cover RAL 7001
  • Conforming to IEC 60831-1 and 2<
documents

Alpivar 2 capacitors Technical Specifications

Download brochure

Alpivar 2 capacitors Dimensions

Download brochure
    • Harmonic pollution SH/ST ? 15%
    • Double or class II insulation.
    • Totally dry self-extinguishing polyurethane resin casing.
    • Internal protection for each winding using:
      • A self-healing metallised polypropylene film
      • An electric fuse
      • A disconnection device in case of overpressure
    • Colour: Casing RAL 7035
    • Cover RAL 7001
    • Conforming to IEC 60831-1 and 2<

find our products near you