Alpimatic & Alpistatic automatic capacitor - Standard class - Max. 470 V Nominal power 300(kVAr)
(MS30040.189)
Nominalpower | 300 |
Pack | 1 |
- Harmonic pollution 25% < SH/ST ? 35%
- IP 31 - IK 05 cabinet
- Fully modular design for easy extension and maintenance
- Alpimatic is made up of one or several cabinets according to the capacitor bank model and the nominal current
- The electromechanical contactors are controlled by the Alptec power controller with a simple commissioning procedure Cable entry at the bottom (at the top on request)
- Electrical parts protected against direct contact: IP 20 (door open)
- Grey cabinet (RAL 7035)
Alpimatic & Alpistatic automatic capacitor banks Dimensions
Download brochureAlpimatic & Alpistatic automatic capacitor banks Dimensions
Download brochure- Harmonic pollution 25% < SH/ST ? 35%
- IP 31 - IK 05 cabinet
- Fully modular design for easy extension and maintenance
- Alpimatic is made up of one or several cabinets according to the capacitor bank model and the nominal current
- The electromechanical contactors are controlled by the Alptec power controller with a simple commissioning procedure Cable entry at the bottom (at the top on request)
- Electrical parts protected against direct contact: IP 20 (door open)
- Grey cabinet (RAL 7035)