Close Menu

Alpimatic racks - 470 V max Nominal power 25(kVAr)

(P2540)

  • Alpimatic racks - 470 V max Nominal power 25(kVAr)
Nominalpower 25
Pack 1
product features
  • Harmonic pollution SH/ST ? 15%
main features
  • Factory connected units for integration in universal cabinets for automatic compensation systems
  • Standard and Heavy duty versions:
    • 1 Alpivar2 capacitor
    • 1 contactor suitable for the capacitive currents
    • 1 set of 3 HRC fuses
    • 1 set of modular copper busbars with junction bars for connectingseveral racks
    • 1 steel frame on which the components are assembled and wired
documents

Alpivar 2 capacitors Technical Specifications

Download brochure

Alpivar 2 capacitors Dimensions

Download brochure
    • Harmonic pollution SH/ST ? 15%
    • Factory connected units for integration in universal cabinets for automatic compensation systems
    • Standard and Heavy duty versions:
      • 1 Alpivar2 capacitor
      • 1 contactor suitable for the capacitive currents
      • 1 set of 3 HRC fuses
      • 1 set of modular copper busbars with junction bars for connectingseveral racks
      • 1 steel frame on which the components are assembled and wired

find our products near you