Range of accessories to enrich your living environment with enhanced IoT - based user
The Ekinox VTPN Distribution Board is a premium three-phase distribution board designed for commercial and industrial electrical installations. It offers multiple enclosure configurations with IP-rated protection, copper busbars, and flexible mounting options for safe, reliable, and efficient power distribution.
| Product Type | VTPN Distribution Board |
|---|---|
| Range | Ekinox VTPN DB |
| Number of Ways | 4W / 6W / 8W / 12W |
| Protection Rating | IP30 / IP43 / IP54 |
| Door Options | Single Door / Double Door / Acrylic Door |
| Mounting Type | Flush Mounting & Surface Mounting |
| Busbar | 100A Copper Busbar (250A for MCCB variants) |
| Standard | IEC 61439-3 |
| Maximum MCCB Capacity | Up to 250A |
| Incomer Options | FP MCB / Isolator / RCCB / RCBO / DPX 160-250 MCCB |
| Outgoing | SP/TP MCBs |


Unlock insights that can help you stay ahead in industry. This whitepaper covers key trends, actionable strategies, and expert recommendations to drive growth and innovation.
Fill in the details to create your account
Fill in the details to login into your account