Award-winning Italian design with user-friendly technology
Range of accessories to enrich your living environment with enhanced IoT - based user
High-capacity three-phase distribution board engineered for residential, commercial, and industrial electrical systems with flexible installation and future expansion capabilities.
| Product Type | ETPN Distribution Board |
|---|---|
| Number of Ways | 4W / 8W / 12W / 16W / 18W / 20W |
| Protection Rating | IP30 / IP43 / IP54 |
| Door Options | Single Door / Double Door / Acrylic Door |
| Mounting Type | Flush & Surface Mounting |
| Busbar | 100A Copper Busbar per Phase |
| Standard | IEC 61439-3 |
| Conversion Option | Convertible to PPI DB using Conversion Kit |


Unlock insights that can help you stay ahead in industry. This whitepaper covers key trends, actionable strategies, and expert recommendations to drive growth and innovation.
Fill in the details to create your account
Fill in the details to login into your account