Multifunctions control for scenes control, DND/MUR management and temperature control
KNOW MORE
Curated Modular Switch Panels and Pop Up Boxes
Award-winning Italian design with user-friendly technology
Range of accessories to enrich your living environment with enhanced IoT - based user
➥Isolators For AC Applications Upto 125 A➥ISI Marked As Per IEC 60947-3➥Integrated Label Holder➥Ergonomic Red Color Dolly➥Sliding Bottom Clamp➥Double Break Mechanism➥Improved Air Channels➥Color Coded On/Off Indication On Dolly➥Biconnect Lower Terminals➥IP 20 Protected Terminals➥Sliding Shutters, 1 Module Per Pole, Rated Current: 40A , Rated Operational Voltage:415 V ~, Design And Manufacture Of Packaging Compliant With Decree 98-638 Of 20/07/98 And Directive 94/62/EC..
You can add up to 16 products at once.
choose 16
➥Isolators for AC applications upto 125 A➥ISI marked as per IEC 60947-3➥Integrated label holder➥Ergonomic red color dolly➥Sliding bottom clamp➥Double break mechanism➥Improved air channels➥Color coded On/Off indication on dolly➥Biconnect lower terminals➥IP 20 protected terminals➥Sliding shutters
406510
India
5 years if mounted inside Legrand DB
Novateur Electrical and Digital Systems Pvt Ltd, 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059,Maharashtra. India.
Unlock insights that can help you stay ahead in industry. This whitepaper covers key trends, actionable strategies, and expert recommendations to drive growth and innovation.
Fill in the details to create your account
Fill in the details to login into your account