Myrius Nextgen Multistandard Socket 6/10/13 A 2/3 Pin For 250 Vac 15 A For 127 V Type 2 Pin 2 Module
(679227)
Numberofmodules | 2 |
Pack | 0/10/100 |
- Multistandard socket 6/10/13 A 2/3 Pin for 250 VAC 15 A for 127 V type 2 Pin 2 module
- Conforming to IS 1293 : 2019
- Shuttered for Child Safety
- Shutter opens only with phase and neutral insertion
- simultaneously
- Multistandard socket 6/10/13 A 2/3 Pin for 250 VAC 15 A for 127 V type 2 Pin 2 module
- Conforming to IS 1293 : 2019
- Shuttered for Child Safety
- Shutter opens only with phase and neutral insertion
- simultaneously