Multifunctions control for scenes control, DND/MUR management and temperature control
KNOW MORE
Range of accessories to enrich your living environment with enhanced IoT - based user
Endurance: up to 15 million mechanical operations and 2,5 million electrical operations. Number of operation cycles (AC-3) per hour : 1800. 1NO + 1NC auxiliary contacts. NC auxiliary contact meets the definition of mirror contact according to IEC 60947-4-1 standard.Can be equipped with all Legrand CTX3 auxiliaries and accessories. The device complies with substance-restriction requirements and has been designed in an environmentally conscious process..
You can add up to 16 products at once.
choose 16
Rating 9A (AC-3) for the switching of 3-ph motors up to 4 kW (415V). Resistive loads up to 25A (AC-1).
416084
South Korea
Novateur Electrical and Digital Systems Pvt Ltd, 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059,Maharashtra. India.
Unlock insights that can help you stay ahead in industry. This whitepaper covers key trends, actionable strategies, and expert recommendations to drive growth and innovation.
Fill in the details to create your account
Fill in the details to login into your account