Intelligent solutions for a connected tomorrow
Containment systems with integrated cooling mechanisms to regulate temperature
Range of accessories to enrich your living environment with enhanced IoT - based user
Breaking Capacity Of 50kA, According To EN/IEC Standard 60947-2, Suitable For Protection Of Commercial And Middle Power Installations - Compliant With NEMA AB‐1, Rated Insulation Voltage Of 800V - Rated Impulse Withstand Voltage Of 8kV, Thermal Protection With Manual Adjustment Range Of 0,8-1,0 Of The Rated Current - Magnetic Protection Fixed At 10 Time The Rated Current (minimum Of 400A), Supplied With Fixing Screws, Cage Terminals 70mm² Maximum Flexible Cable Or 95mm² Maximum Rigid Cable - Can Be Fitted With Other Connection Accessories: Cage Terminals, Spreaders, Rear Terminals, Can Be Equipped With Auxiliaries (shunt Release, Undervoltage Release, Auxiliary Contact), Rotary Handle, Motor-driven Handle And Locking AccessoryCan Used With Rotary Handles Or Motor Operator.Locking Accessories Are Available..
You can add up to 16 products at once.
choose 16
Breaking capacity of 50kA, according to EN/IEC standard 60947-2, suitable for protection of commercial and middle power installations - Compliant with NEMA AB‐1
420133
18 months from the date of shipment or 12 months from the date of installation
Novateur Electrical and Digital Systems Pvt Ltd, 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059,Maharashtra. India.
Unlock insights that can help you stay ahead in industry. This whitepaper covers key trends, actionable strategies, and expert recommendations to drive growth and innovation.
Fill in the details to create your account
Fill in the details to login into your account